??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIP ED2-B048-03-S75
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BIP ED2-B048-03-S75
VERF
Availability
Available
BC
Order code
BIP000M
TC
Artikelbezeichnung
BIP ED2-B048-03-S75
PX
Product view
46629_02
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
Mounting_bracket_BIP_03
WEBINC
Product family
Lineares Positionieren
BFORM
Style
block style
W
Gewicht
0.065 kg
TRAFFIC
Customs number
90318020
DESCRIPT
Description
Dimension = 64 x 21 x 22 mm, Style Housing = block style, Connection = Connector, M8x1-Male, 4-pin, Housing material = PBT, Measuring range = 0...48 mm, Analog output = Analog, voltage 0...10 V Analog, current 4...20 mA, Output characteristic = Adjustable, Repeat accuracy per BWN = ±80 µm, Non-linearity max. = ±400 µm, Operating voltage Ub = 16...30 VDC, Ambient temperature = -25...85 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cURus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.